SLVSH58 August 2024 DRV81004-Q1
ADVANCE INFORMATION
RDS(ON): 630mΩ typical at 12V, 25 °C
Current: 470mA per output at 85 °C, with all channels ON
2 parallel inputs with mapping functionality
Fail-safe activation in Limp Home mode
Using nSLEEP and IN pins
Low-current sleep mode
< 3μA using nSLEEP pin
16-bit SPI interface for control and diagnosis
Daisy Chain capability
Compatible with 8-bit SPI devices
Supports various protection features -
Reverse battery protection
Short circuit to ground and battery protection
Stable behavior at under voltage conditions
Over Current latch OFF
Overtemperature warning
Thermal shutdown latch OFF
Overvoltage protection
Loss of battery and loss of ground protection
Electrostatic discharge (ESD) protection
Supports several diagnostic features -
Diagnostic information via SPI register
Over Load detection in ON state
Open Load detection in OFF state
Input and Output Status Monitor