SLVSH58 August 2024 DRV81004-Q1
ADVANCE INFORMATION
Table 7-1 lists the recommended external components for the DRV81004-Q1.
Description | Value | Purpose |
Resistors in series with IN0, IN1 and nSLEEP pins | 4.7 kΩ | Protection of the microcontroller during over voltage and reverse polarity. Also to guarantee output channels OFF during loss of ground. |
Resistors in series with nSCS, SCLK, SDI and SDO pins | 470 Ω | Protection of the microcontroller during over voltage and reverse polarity |
Resistor in series with VDD pin | 100 Ω | Logic supply voltage filtering |
Bypass capacitor on VDD pin | 100 nF | Logic supply voltage filtering |
Bypass capacitor on VM pin | 68 nF | Battery voltage filtering |
TVS diode on VM pin | TVS3300 | Protection of device during overvoltage |
Capacitor on each OUT pin (optional) | 10 nF | Protection of the device against ESD and BCI |