SLOSE97A November 2024 – December 2024 DRV81008-Q1
PRODUCTION DATA
The DRV81008-Q1 is an eight channel low-side switch with integrated protection and diagnostic functions. The output stages include eight N-channel power MOSFET low-side switches (typical RDS(ON) at TJ = 25 °C is 700 mΩ). The DRV81008-Q1 is designed for low supply voltage operation. It can keep its state at low battery voltage (VM ≥ 3 V).
The 16-bit SPI interface is used to control and diagnose the device and the loads. The SPI interface supports daisy chain in order to connect multiple devices (also devices with 8 bit SPI) in one SPI chain by using the same microcontroller pins. The SPI feature is available only when the digital power supply is present.
The DRV81008-Q1 has two input pins that are connected to two outputs. When nSLEEP pin is logic low, it is possible to activate channels 2 and 3 using the input pins independently from the availability of the digital supply voltage. With the Input Mapping feature, it is possible to connect the input pins to different outputs, or assign more outputs to the same input pin. In this case more channels can be controlled with one input signal.
The device provides diagnosis of the load via Open Load (in OFF state) and short circuit detection. For Open Load detection, an internal current source can be activated via SPI. Each output stage is protected against short circuit. In case of overcurrent, the affected channel switches OFF when the overcurrent detection threshold is reached and can be reactivated via SPI.
In Limp Home mode operation, the channels connected to an input pin set to logic high restart automatically after output restart time elapses. Temperature sensors are available for each channel to protect the device against over temperature.
Parameter | Symbol | Values |
---|---|---|
Analog supply voltage | VM | 3.0 V to 40 V |
Digital supply voltage | VDD | 3.0 V to 5.5 V |
Minimum overvoltage protection | VM_AZ | 42 V |
Maximum on-state resistance at TJ = 150 °C | RDS(ON) | 1.4 Ω |
Nominal load current (TA = 85 °C, all channels) | IL_NOM | 330 mA |
Maximum Energy dissipation - repetitive | EAR | 10 mJ @ IL_EAR = 220 mA |
Minimum Drain to Source clamping voltage | VDS_CL | 42 V |
Maximum overload switch OFF threshold | IL_OCP0 | 2.2 A or 3 A |
Maximum total quiescent current at TJ ≤ 85 °C | ISLEEP | 3 μA |
Maximum SPI clock frequency | fSCLK | 5 MHz |