SLLSFA9B July 2020 – June 2021 DRV8106-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV8106-Q1 family of devices support two different interface modes (SPI and hardware) to allow the end application to design for either flexibility or simplicity. The two interface modes share the same four pins, allowing the different versions to be pin to pin compatible. This allows for application designers to evaluate with one interface version and potentially switch to another with minimal modifications to their design.