SLLSFA9B July 2020 – June 2021 DRV8106-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SPI device variant supports a serial communication bus that allows for an external controller to send and receive data with the DRV8106-Q1. This allows for the external controller to configure device settings and read detailed fault information. The interface is a four wire interface utilizing the SCLK, SDI, SDO, and nSCS pins.
For more information on the SPI, see the SPI Interface section