SLLSFA9B July 2020 – June 2021 DRV8106-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VPVDD | Driver power supply voltage | PVDD | 4.9 | 37 | V | |
IHS (1) | High-side average gate-drive current | GHx | 0 | 15 | mA | |
ILS (1) | Low-side average gate-drive current | GLx | 0 | 15 | mA | |
VDVDD | Digital power supply voltage | DVDD | 3 | 5.5 | V | |
VDIN | Digital input voltage | DRVOFF, IN1/EN, nHIZx, nSLEEP, nSCS, SCLK, SDI | 0 | 5.5 | V | |
IDOUT | Digital output current | SDO | 0 | 5 | mA | |
VOD | Open drain pullup voltage | nFAULT | 0 | 5.5 | V | |
IOD | Open drain output current | nFAULT | 0 | 5 | mA | |
VAREF | Amplfier reference supply voltage | AREF | 3 | 5.5 | V | |
ISO | Shunt amplifier output current | SO | 0 | 5 | mA | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |