SLVSG63A January   2023  – March 2024 DRV8143-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
    1. 5.1 HW Variant
      1. 5.1.1 VQFN-HR (14) package
      2. 5.1.2 HVSSOP (28) package
    2. 5.2 SPI Variant
      1. 5.2.1 HVSSOP (28) package
      2. 5.2.2 VQFN-HR (14) package
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
      1. 6.5.1  Power Supply & Initialization
      2. 6.5.2  Logic I/Os
      3. 6.5.3  SPI I/Os
      4. 6.5.4  Configuration Pins - HW Variant Only
      5. 6.5.5  Power FET Parameters
      6. 6.5.6  Switching Parameters with High-Side Recirculation
      7. 6.5.7  Switching Parameters with Low-Side Recirculation
      8. 6.5.8  IPROPI & ITRIP Regulation
      9. 6.5.9  Over Current Protection (OCP)
      10. 6.5.10 Over Temperature Protection (TSD)
      11. 6.5.11 Voltage Monitoring
      12. 6.5.12 Load Monitoring
      13. 6.5.13 Fault Retry Setting
      14. 6.5.14 Transient Thermal Impedance & Current Capability
    6. 6.6 SPI Timing Requirements
    7. 6.7 Switching Waveforms
      1. 6.7.1 Output switching transients
        1. 6.7.1.1 High-Side Recirculation
        2. 6.7.1.2 Low-Side Recirculation
      2. 6.7.2 Wake-up Transients
        1. 6.7.2.1 HW Variant
        2. 6.7.2.2 SPI Variant
      3. 6.7.3 Fault Reaction Transients
        1. 6.7.3.1 Retry setting
        2. 6.7.3.2 Latch setting
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 HW Variant
      2. 7.2.2 SPI Variant
    3. 7.3 Feature Description
      1. 7.3.1 External Components
        1. 7.3.1.1 HW Variant
        2. 7.3.1.2 SPI Variant
      2. 7.3.2 Bridge Control
        1. 7.3.2.1 Register - Pin Control - SPI Variant Only
      3. 7.3.3 Device Configuration
        1. 7.3.3.1 Slew Rate (SR)
        2. 7.3.3.2 IPROPI
        3. 7.3.3.3 ITRIP Regulation
        4. 7.3.3.4 DIAG
          1. 7.3.3.4.1 HW variant
          2. 7.3.3.4.2 SPI variant
      4. 7.3.4 Protection and Diagnostics
        1. 7.3.4.1 Over Current Protection (OCP)
        2. 7.3.4.2 Over Temperature Protection (TSD)
        3. 7.3.4.3 Off-State Diagnostics (OLP)
        4. 7.3.4.4 On-State Diagnostics (OLA) - SPI Variant Only
        5. 7.3.4.5 VM Over Voltage Monitor
        6. 7.3.4.6 VM Under Voltage Monitor
        7. 7.3.4.7 Charge pump under voltage monitor
        8. 7.3.4.8 Power On Reset (POR)
        9. 7.3.4.9 Event Priority
    4. 7.4 Programming - SPI Variant Only
      1. 7.4.1 SPI Interface
      2. 7.4.2 Standard Frame
      3. 7.4.3 SPI Interface for Multiple Peripherals
        1. 7.4.3.1 Daisy Chain Frame for Multiple Peripherals
  9. Register Map - SPI Variant Only
    1. 8.1 User Registers
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Load Summary
    2. 9.2 Typical Application
      1. 9.2.1 HW Variant
      2. 9.2.2 SPI Variant
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Bulk Capacitance Sizing
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Community Resources
    4. 10.4 Trademarks
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Daisy Chain Frame for Multiple Peripherals

The device can be connected in a daisy chain configuration to save GPIO ports when multiple devices are communicating to the same MCU. Figure 7-11 shows the topology with waveforms, where, number of peripherals connected in a daisy chain "n" is set to 3. A maximum of up to 63 devices can be connected in this manner.

DRV8143-Q1 Daisy Chain SPI Operation Figure 7-11 Daisy Chain SPI Operation

The SDI sent by the controller in this case would be in the following format (see SDI1 in Figure 7-11 ):

  • 2 bytes of header (HDR1, HDR2)
  • "n" bytes of command byte starting with furthest peripheral in the chain (for this example, this is A3, A2, A1)
  • "n" bytes of data byte starting with furthest peripheral in the chain (for this example, this is D3, D2, D1)
  • Total of 2 x "n" + 2 bytes

While the data is being transmitted through the chain, the controller receives it in the following format (see SDO3 in Figure 7-11):

  • 3 bytes of status byte starting with furthest peripheral in the chain (for this example, this is S3, S2, S1)
  • 2 bytes of header that were transmitted before (HDR1, HDR2)
  • 3 bytes of report byte starting with furthest peripheral in the chain (for this example, this is R3, R2, R1)

The Header bytes are special bytes asserted at the beginning of a daisy chain SPI communication. Header bytes must start with 1 and 0 for the two leading bits.

The first header byte (HDR1) contains information of the total number of peripheral devices in the daisy chain. N5 through N0 are 6 bits dedicated to show the number of device in the chain as shown in Figure 7-12. Up to 63 devices can be connected in series per daisy chain connection. Number of peripheral = 0 is not permitted and will result in a SPI_ERR flag.

The second header byte (HDR2) contains a global CLR FAULT command that will clear the fault registers of all the devices on the rising edge of the chip select (nSCS) signal. The 5 trailing bits of the HDR2 register are marked as SPARE (don’t care bits). These can be used by the MCU to determine integrity of the daisy chain connection.

DRV8143-Q1 Header bytes Figure 7-12 Header bytes

In addition, the device recognizes bytes that start with 1 and 1 for the two leading bits as a "pass" byte. These "pass" bytes are NOT processed by the device, but they are simply transmitted out on SDO in the following byte.

When data passes through a device, it determines the position of itself in the chain by counting the number of Status bytes it receives following by the first Header byte. For example, in this 3 device configuration, device 2 in the chain will receive two status bytes before receiving the two header bytes.

From the two status bytes it knows that its position is second in the chain, and from HDR1 byte it knows how many devices are connected in the chain. That way it only loads the relevant address and data byte in its buffer and bypasses the other bits. This protocol allows for faster communication without adding latency to the system for up to 63 devices in the chain.

The command, data, status and report bytes remain the same as described in the standard frame format.