SLVSG63A January 2023 – March 2024 DRV8143-Q1
PRODUCTION DATA
Table 4-1 summarizes the RON and package differences between devices in the DRV814x-Q1 family.
PART NUMBER(1) | (LS + HS) RON | IOUT MAX | PACKAGE | BODY SIZE (nominal) | Variants |
---|---|---|---|---|---|
DRV8143-Q1 | 42mΩ | 20A | VQFN-HR (14) | 3mm X 4.5mm | HW (H), SPI (S) |
DRV8143-Q1 | 49mΩ | 20A | HVSSOP (28) | 3mm X 7.3mm | HW (H), SPI (P) |
DRV8144-Q1 | 23.6mΩ | 30A | VQFN-HR (16) | 3mm X 6mm | HW (H), SPI (S) |
DRV8145-Q1 | 16mΩ | 46A | VQFN-HR (16) | 3.5mm X 5.5mm | HW (H), SPI (S) |
DRV8145-Q1 | 19mΩ | 46A | HTSSOP (28) | 4.4mm X 9.7mm | SPI (P) |
Table 4-2 summarizes the feature differences between the SPI and HW interface variants in the DRV814x-Q1 family. In general, the SPI variant offers more configurability, bridge control options, diagnostic feedback, redundant driver shutoff, improved Pin FMEA, and additional features.
In addition, the SPI variant has two options - SPI (S) variant and SPI (P) variant. The SPI (P) variant supports an external, low voltage 5V supply to the device through the VDD pin for the device logic, whereas in the SPI (S) variant, this supply is internally derived from the VM pin. With this external logic supply, the SPI (P) variant avoids device brown out (reset of device) during VM under voltage transients.
FUNCTION | HW (H) Variant | SPI (S) Variant | SPI (P) Variant |
---|---|---|---|
Bridge control | Pin only | Individual pin "and/or" register bit with pin status indication (Refer Register Pin control) | |
Sleep function | Available through nSLEEP pin | Not available | |
External logic supply to the device | Not supported | Not supported | Supported through VDD pin |
Clear fault command | Reset pulse on nSLEEP pin | SPI CLR_FAULT command | |
Slew rate | 6 levels | 8 levels | |
Over current protection (OCP) | Fixed at the highest setting | 3 choices for thresholds, 4 choices for filter time | |
ITRIP regulation | 5 levels with disable & fixed TOFF time | 7 levels with disable & indication, with programmable TOFF time | |
Individual fault reaction configuration between retry or latched behavior | Not supported, either all latched or all retry | Supported | |
Detailed fault logging and device status feedback | Not supported, nFAULT pin monitoring necessary | Supported, nFAULT pin monitoring optional | |
VM over voltage | Fixed | 4 threshold choices | |
On-state (Active) diagnostics | Not supported | Supported for high-side loads | |
Spread spectrum clocking (SSC) | Not supported | Supported |
Device | Package Symbolization | DEVICE_ID Register |
---|---|---|
DRV8143H-Q1 | 8143H | Not applicable |
DRV8144H-Q1 | 8144H | Not applicable |
DRV8145H-Q1 | 8145H | Not applicable |
DRV8143S-Q1 | 8143S | 0 x BA |
DRV8144S-Q1 | 8144S | 0 x CA |
DRV8145S-Q1 | 8145S | 0 x DA |
DRV8143P-Q1 | 8143P | 0 x BE |
DRV8145P-Q1 | 8145P | 0 x DE |