SLVSG63A January 2023 – March 2024 DRV8143-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Off-state diagnostics (OLP) | ||||||
RS_GND | Resistance on OUT to GND that will be detected as short | 1 | KΩ | |||
RS_VM | Resistance on OUT to VM that will be detected as short | 1 | KΩ | |||
ROPEN_LS | Resistance on OUT to GND that will be detected as open | Valid for low-side load | 2 | KΩ | ||
ROPEN_HS | Resistance on OUT to VM that will be detected as open | Valid for high-side load, VVM = 13.5 V | 10 | KΩ | ||
VOLP_REFH | OLP Comparator Reference High | 2.65 | V | |||
VOLP_REFL | OLP Comparator Reference Low | 2 | V | |||
ROLP_PU | Internal pull-up resistance on OUT to VDD during OLP | VOUTx = VOLP_REFH + 0.1V | 1 | KΩ | ||
ROLP_PD | Internal pull-down resistance on OUT to GND during OLP | VOUTx = VOLP_REFL - 0.1V | 1 | KΩ | ||
SPI variant only - On-state diagnostics (OLA) | ||||||
IPD_OLA | Internal sink current on OUT to GND during dead-time in high-side recirculation | 0.1 | 10 | mA | ||
VOLA_REF | Comparator Reference with respect to VM used for OLA | 0.25 | V |