SLVSG25A January 2023 – March 2024 DRV8144-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IOCP_HS | Over current protection threshold on the high side | OCP_SEL = 2'b00 (SPI), Only choice for HW | 42 | 80 | A | |
OCP_SEL = 2'b10 (SPI only) | 30 | 62 | A | |||
OCP_SEL = 2'b01 (SPI only) | 21 | 48 | A | |||
IOCP_LS | Over current protection threshold on the low side | OCP_SEL = 2'b00 (SPI), Only choice for HW | 42 | 80 | A | |
OCP_SEL = 2'b10 (SPI only) | 30 | 62 | A | |||
OCP_SEL = 2'b01 (SPI only) | 21 | 48 | A | |||
tOCP | Over current protection deglitch time | TOCP_SEL = 2'b00 (SPI), Only choice for HW | 4.5 | 6 | 7.3 | µs |
Over current protection deglitch time | TOCP_SEL = 2'b01 (SPI only) | 2.2 | 3 | 4.1 | µs | |
Over current protection deglitch time | TOCP_SEL = 2'b10 (SPI only) | 1.1 | 1.5 | 2.3 | µs | |
Over current protection deglitch time | TOCP_SEL = 2'b11 (SPI only) | 0.15 | 0.2 | 0.4 | µs |