SLVSG25A January 2023 – March 2024 DRV8144-Q1
PRODUCTION DATA
Measured at VVM = 13.5 V
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RHS_ON | High-side FET on resistance, VQFN-HR package | IOUT = 12 A, TJ = 25°C | 11.8 | mΩ | ||
IOUT = 12 A, TJ = 150°C | 22.4 | mΩ | ||||
RLS_ON | Low-side FET on resistance, VQFN-HR package | IOUT = 12 A, TJ = 25°C | 11.8 | mΩ | ||
IOUT = 12 A, TJ = 150°C | 22.4 | mΩ | ||||
VSD | Low-side & High-side FET source-drain voltage when body diode is forward biased | IOUT = +/- 12 A (both directions) | 0.4 | 0.9 | 1.5 | V |
RHi-Z | OUT resistance to GND in SLEEP or STANDBY state | VOUTx = VVM = 13.5 V | 0.75 | 38 | KΩ |