SLVSFY9B June 2021 – August 2021 DRV8212
PRODUCTION DATA
Table 9-4 provides example requirements for a dual-coil relay application.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor supply voltage | VM | 6 V |
Logic supply voltage | VCC | 3.3 V |
Relay current | IOUT1, IOUT2 | 500 mA pulse for 100 ms |