SLVSFY9B June 2021 – August 2021 DRV8212
PRODUCTION DATA
Table 9-1 lists the required parameters for a typical usage case.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor supply voltage | VM | 11 V |
Logic supply voltage | VCC | 3.3 V |
Target motor RMS current | Imotor | 300 mA |
Target relay current | Irelay | 50 mA |