SLVSFZ0A June 2021 – July 2021 DRV8212P
PRODUCTION DATA
Table 9-4 provides example requirements for a current sensing application.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor supply voltage | VM | 6 V |
Logic supply voltage | VCC | 3.3 V |
Maximum voltage across RSENSE | VSENSE | 150 mV |
Motor RMS current | IOUT1, IOUT2 | 500 mA |
Motor stall current | IOUT1,stall, IOUT2,stall | 1 A |