SLVSFZ0A June 2021 – July 2021 DRV8212P
PRODUCTION DATA
The DRV8212P supports a low-power sleep mode to reduce current consumption from VM and VCC when the driver is not active. In low-power sleep mode, the device draws minimal current denoted by IVCCQ and IVMQ. When the nSLEEP pin is logic low, the device is in sleep mode. The nSLEEP pin has an internal pulldown resistor to put the device into sleep mode if the nSLEEP pin is floating. The device returns to active mode when the nSLEEP pin is logic high.