SLVSFZ0A June 2021 – July 2021 DRV8212P
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 4 | PWR | Device ground. Connect to system ground. |
IN1 | 6 | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
IN2 | 5 | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
nSLEEP | 7 | I | Sleep mode input. Set this pin to logic high to enable the device. Set this pin to logic low to go to low-power sleep mode. Internal pulldown resistor. |
OUT1 | 2 | O | H-bridge output. Connect to the motor or other load. |
OUT2 | 3 | O | H-bridge output. Connect to the motor or other load. |
VM | 1 | PWR | Motor power supply. Bypass this pin to the GND pin with a 0.1-µF ceramic capacitor as well as sufficient bulk capacitance rated for VM. |
VCC | 8 | PWR | Logic power supply. Bypass this pin to the GND pin with a 0.1-µF ceramic capacitor rated for VCC. |
PAD | — | — | Thermal pad. Connect to system ground. |