SLVSH04 November   2023 DRV8214

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 I2C Timing Requirements
    7. 7.7 Timing Diagrams
    8. 7.8 Typical Operating Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 External Components
      2. 8.3.2 Summary of Features
      3. 8.3.3 Bridge Control
      4. 8.3.4 Current Sense and Regulation (IPROPI)
        1. 8.3.4.1 Current Sensing and Current Mirror Gain Selection
        2. 8.3.4.2 Current Regulation
          1. 8.3.4.2.1 Fixed Off-Time Current Regulation
          2. 8.3.4.2.2 Cycle-By-Cycle Current Regulation
      5. 8.3.5 Stall Detection
      6. 8.3.6 Ripple Counting
        1. 8.3.6.1 Ripple Counting Parameters
          1. 8.3.6.1.1  Motor Resistance Inverse
          2. 8.3.6.1.2  Motor Resistance Inverse Scale
          3. 8.3.6.1.3  KMC Scaling Factor
          4. 8.3.6.1.4  KMC
          5. 8.3.6.1.5  Filter Damping Constant
          6. 8.3.6.1.6  Filter Input Scaling Factor
          7. 8.3.6.1.7  Ripple Count Threshold
          8. 8.3.6.1.8  Ripple Count Threshold Scale
          9. 8.3.6.1.9  T_MECH_FLT
          10. 8.3.6.1.10 VSNS_SEL
          11. 8.3.6.1.11 Error Correction
            1. 8.3.6.1.11.1 EC_FALSE_PER
            2. 8.3.6.1.11.2 EC_MISS_PER
        2. 8.3.6.2 RC_OUT Output
        3. 8.3.6.3 Ripple Counting with nFAULT
      7. 8.3.7 Motor Voltage and Speed Regulation
        1. 8.3.7.1 Internal Bridge Control
        2. 8.3.7.2 Setting Speed/Voltage Regulation Parameters
          1. 8.3.7.2.1 Speed and Voltage Set
          2. 8.3.7.2.2 Speed Scaling Factor
        3. 8.3.7.3 Soft-Start and Soft-Stop
          1. 8.3.7.3.1 TINRUSH
      8. 8.3.8 Protection Circuits
        1. 8.3.8.1 Overcurrent Protection (OCP)
        2. 8.3.8.2 Thermal Shutdown (TSD)
        3. 8.3.8.3 VCC Undervoltage Lockout (UVLO)
        4. 8.3.8.4 Overvoltage Protection (OVP)
        5. 8.3.8.5 nFAULT Output
    4. 8.4 Device Functional Modes
      1. 8.4.1 Active Mode
      2. 8.4.2 Low-Power Sleep Mode
      3. 8.4.3 Fault Mode
    5. 8.5 Programming
      1. 8.5.1 I2C Communication
        1. 8.5.1.1 I2C Write
        2. 8.5.1.2 I2C Read
    6. 8.6 Register Map
      1. 8.6.1 DRV8214_STATUS Registers
      2. 8.6.2 DRV8214_CONFIG Registers
      3. 8.6.3 DRV8214_CTRL Registers
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application: Brushed DC Motor
      1. 9.2.1 Design Requirements
      2. 9.2.2 Stall Detection
        1. 9.2.2.1 Application Description
          1. 9.2.2.1.1 Stall Detection Timing
          2. 9.2.2.1.2 Hardware Stall Threshold Selection
      3. 9.2.3 Ripple Counting Application
        1. 9.2.3.1 Tuning Ripple Counting Parameters
          1. 9.2.3.1.1 Resistance Parameters
          2. 9.2.3.1.2 KMC and KMC_SCALE
            1. 9.2.3.1.2.1 Case I
            2. 9.2.3.1.2.2 Case II
              1. 9.2.3.1.2.2.1 Method 1: Tuning from Scratch
                1. 9.2.3.1.2.2.1.1 Tuning KMC_SCALE
                2. 9.2.3.1.2.2.1.2 Tuning KMC
              2. 9.2.3.1.2.2.2 Method 2: Using the Proportionality factor
                1. 9.2.3.1.2.2.2.1 Working Example
          3. 9.2.3.1.3 Advanced Parameters
            1. 9.2.3.1.3.1 Filter Constants
              1. 9.2.3.1.3.1.1 FLT_GAIN_SEL
              2. 9.2.3.1.3.1.2 FLT_K
            2. 9.2.3.1.3.2 T_MECH_FLT
            3. 9.2.3.1.3.3 VSNS_SEL
            4. 9.2.3.1.3.4 Additional Error Corrector Parameters
              1. 9.2.3.1.3.4.1 EC_FALSE_PER
              2. 9.2.3.1.3.4.2 EC_MISS_PER
      4. 9.2.4 Motor Voltage
      5. 9.2.5 Motor Current
      6. 9.2.6 Application Curves
  11. 10Power Supply Recommendations
    1. 10.1 Bulk Capacitance
  12. 11Layout
    1. 11.1 Layout Guidelines
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

I2C Communication

The I2C interface allows control and monitoring of the DRV8214 by a microcontroller. The I2C bus consists of a data line (SDA) and a clock line (SCL) with off-chip pull-up resistors. When the bus is idle, both SDA and SCL lines are pulled high.
A leader device, usually a microcontroller or a digital signal processor, controls the bus. The leader is responsible for generating the SCL signal and device addresses. The leader also generates specific conditions that indicate the START and STOP of data transfer. A follower device receives and/or transmits data on the bus under control of the leader device. DRV8214 is a follower device.

The lower four bits of the device address are derived from the inputs from the pins A1 and A0, which can be tied to VCC (logic high), GND (logic low), or left open. These four address bits are latched into the device at power up, so cannot be changed dynamically. The upper address bits of the device address are fixed at 0x60h, so the device address is as follows -

Table 8-28 Device Addresses

A1 Pin

A0 PinA3A2A1A0 bitsADDRESS (WRITE)ADDRESS (READ)

0

00000b0x60h0x61h

0

High-Z0001b0x62h0x63h

0

10010b0x64h0x65h

High-Z

0

0011b

0x66h

0x67h

High-ZHigh-Z

0100b

0x68h

0x69h

High-Z

1

0101b

0x6Ah

0x6Bh

1

0

0110b

0x6Ch

0x6Dh

1

High-Z

0111b

0x6Eh

0x6Fh

1

1

1000b

0x70h

0x71h

Using the A0 and A1 pins, up to 9 DRV8214 follower devices can be controlled by one I2C bus. The DRV8214 does not respond to the general call address. It is recommended to use a 2.2kΩ pull-up resistor for these pins.