SLVSHO5 April 2024 DRV8215
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VM | 0 | 11 | V | |
VVCC | Power supply voltage | VCC | 1.65 | 5.5 | V | |
VIN | Logic input voltage | EN/IN1, PH/IN2,A1, A0, SDA, SCL,nSLEEP | 0 | 5.5 | V | |
fPWM | PWM frequency | INx | 0 | 200 | kHz | |
VOD | Open drain pullup voltage | nFAULT | 0 | 5.5 | V | |
IOD | Open drain output current | nFAULT | 0 | 5 | mA | |
IOUT(1) | Peak output current | OUTx | 0 | 4 | A | |
IIPROPI | Current sense output current | IPROPI | 0 | 1 | mA | |
VVREF | Current limit reference voltage | VREF | 0 | min (3.3, VVM - 1.25) | V | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |