SLVSFU5B February 2020 – August 2021 DRV8220
PRODUCTION DATA
A typical application for the DRV8220 is to drive a brushed DC motor or single-coil latching relay bidriectionally (in forward and reverse) using the outputs as a full-bridge, or H-bridge, configuration. Figure 9-1 and Figure 9-2 show examples for each package variant driving a motor with the PWM interface. Figure 9-3 shows an example of driving a single-coil latching relay with the PWM interface. Figure 9-4 shows an example of driving a motor with the PH/EN interface.