SLVSFU5B February 2020 – August 2021 DRV8220
PRODUCTION DATA
When the MODE pin is floating (Hi-Z), selects the half-bridge control mode. This mode allows for each half-bridge to be directly controlled in order to support high-side slow decay (or brake), driving two independent loads, or paralleling the outputs for higher current capability for a single load. Table 8-6 shows the truth table for independent half-bridge mode. Because this mode does not have an autosleep state, the nSLEEP pin must be used to bring the device in and out of sleep mode. See Section 8.4.2 for more details.
nSLEEP | IN1 | IN2 | OUT1 | OUT2 | DESCRIPTION |
---|---|---|---|---|---|
0 | X | X | Hi-Z | Hi-Z | Low-power sleep mode |
1 | 0 | X | L | X | OUT1 low-side On |
1 | 1 | X | H | X | OUT1 high-side On |
1 | X | 0 | X | L | OUT2 low-side On |
1 | X | 1 | X | H | OUT2 high-side On |