SLVSFU5B February 2020 – August 2021 DRV8220
PRODUCTION DATA
Table 9-2 lists the required parameters for the use case shown in Figure 9-9.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Load supply voltage | VM | 12 V |
Microcontroller supply voltage | VMCU | 3.3 V |
Maximum valve current | IOUT1 | 100 mA pulse for 100 ms |
Maximum pump current | IOUT2 | 600 mA, RMS |