SLVSFU5B February 2020 – August 2021 DRV8220
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY (VM) | ||||||
IVM | VM active mode current | IN1 = 0 V, IN2 = 3.3 V | 1.5 | 2 | mA | |
IVMQ | VM sleep mode current | Sleep mode, VVM = 12 V, TJ = 27°C | 960 | nA | ||
tWAKE | Turnon time | Sleep mode to active mode delay | 65 | μs | ||
tAUTOSLEEP | Autosleep turnoff time | Active mode to autosleep mode delay, nSLEEP = 3.3 V |
0.9 | 2.6 | ms | |
tSLEEP | Turnoff time | Active mode to sleep mode delay, nSLEEP = 0 V | 1 | μs | ||
LOGIC-LEVEL INPUTS (INx, nSLEEP, IN1/PH, IN2/EN) | ||||||
VIL | Input logic low voltage | 0 | 0.35 | V | ||
VIH | Input logic high voltage | 1.45 | 5.5 | V | ||
VHYS | Input logic hysteresis | 49 | mV | |||
IIL | Input logic low current | VI = 0 V | -1 | 1 | µA | |
IIH | Input logic high current, IN1/EN, IN2/PH | VI = 3.3 V | 20 | 50 | µA | |
IIH_nSLEEP | Input logic high current, nSLEEP | VI = 3.3 V, active mode | 60 | 100 | µA | |
VI = 3.3 V, autosleep mode | 42 | nA | ||||
RPD | Input pulldown resistance, IN1/EN, IN2/PH | To GND | 100 | kΩ | ||
TRI-LEVEL INPUTS (MODE) | ||||||
VTIL | Tri-level input logic low voltage | 0 | 0.22 × VnSLEEP | V | ||
VTIZ | Tri-level input Hi-Z voltage | RI = Hi-Z | 0.6 × VnSLEEP | 0.675 × VnSLEEP | V | |
VTIH | Tri-level input logic high voltage | 0.75 × VnSLEEP | 5.5 | V | ||
RTPD | Tri-level pulldown resistance | to GND, sleep mode | 1 | MΩ | ||
to GND, active mode | 130 | kΩ | ||||
RTPU | Tri-level pullup resistance | to nSLEEP buffered reference | 75 | kΩ | ||
DRIVER OUTPUTS (OUTx) | ||||||
RDS(on)_HS | High-side MOSFET on resistance | IO = 0.2 A | 500 | mΩ | ||
RDS(on)_LS | Low-side MOSFET on resistance | IO = –0.2 A | 500 | mΩ | ||
VSD | Body diode forward voltage | IO = –0.5 A | 1 | V | ||
tRISE | Output rise time | VOUTx rising from 10% to 90% of VVM | 150 | ns | ||
tFALL | Output fall time | VOUTx falling from 90% to 10% of VVM | 150 | ns | ||
tPD | Input to output propagation delay | Input crosses 0.8 V to VOUTx = 0.1×VVM, IO = 1 A | 135 | ns | ||
tDEAD | Output dead time | Internal dead time | 500 | ns | ||
IOUT | Leakage current into OUTx | OUTx is Hi-Z, RL = 20 Ω to VM | 186 | μA | ||
OUTx is Hi-Z, RL = 20 Ω to GND | -3 | nA | ||||
PROTECTION CIRCUITS | ||||||
VUVLO | VM supply undervoltage lockout (UVLO) | Supply rising | 4.5 | V | ||
Supply falling | 3.7 | V | ||||
VUVLO_HYS | Supply UVLO hysteresis | Rising to falling threshold | 325 | mV | ||
tUVLO | Supply undervoltage deglitch time | VVM falling to OUTx disabled | 11 | µs | ||
IOCP | Overcurrent protection trip point | 1.76 | A | |||
tOCP | Overcurrent protection deglitch time | 4.2 | µs | |||
tRETRY | Overcurrent protection retry time | 1.7 | ms | |||
TTSD | Thermal shutdown temperature | 153 | 193 | °C | ||
THYS | Thermal shutdown hysteresis | 22 | °C |