SLVSFU5B February 2020 – August 2021 DRV8220
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Motor power supply voltage | VM | 4.5 | 18 | V | |
VIN | Logic pin voltage | INx, nSLEEP, IN1/PH, IN2/EN, MODE | 0 | 5.5 | V | |
fPWM | PWM frequency | INx, IN1/PH, IN2/EN | 0 | 100 | kHz | |
IOUT (1) | Peak output current | OUTx | 0 | 1.76 | A | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |