The DRV8235 is a high-performance integrated H-bridge motor driver with integrated speed regulation along with additional integrated features like stall detection, current sense output, current regulation, and protection circuitry.
The integrated speed and voltage regulation feature uses the motor voltage and current information to regulate motor speed or voltage eliminating the potential need for external sensors to detect speed. This reduces board size and design complexity, and saves on overall system cost. Integrated speed regulation is used to maintain constant motor speed over varying input supply voltages which minimizes current consumption and saves power over time. This is critical in applications that have different loading conditions or rely on battery power for operation where the input voltage is not constant. Soft-start and stop allows for a controlled turn-on and turn-off time, reducing large inrush currents to protect the motor windings from damage, thereby increasing system reliability and longevity.
An internal current mirror implements current sensing and regulation. This eliminates the need for a large power shunt resistor, saving board area and reducing system cost. The IPROPI current sense output allows a microcontroller to detect motor stall or changes in load conditions. Using the VREF pin, this device can regulate the motor current during startup and high-load events without interaction from a microcontroller. The device supports sensorless motor stall detection and reporting to microcontroller.
Part Number | Package | Supply VM (V) | RDS(ON) (mΩ) | RMS Current Capacity (A) | Sensorless Position Sensing | Speed Regulation | Stall Detection | Package Size |
---|---|---|---|---|---|---|---|---|
DRV8214 | RTE | 1.65 to 11 | 240 | 2 | Yes | Yes | Yes | 3mm × 3mm |
DRV8215 | RTE | 1.65 to 11 | 240 | 2 | No | Yes | Yes | 3mm × 3mm |
DRV8234 | RTE | 4.5 to 38 | 600 | 2 | Yes | Yes | Yes | 3mm × 3mm |
DRV8235 | RTE | 4.5 to 38 | 600 | 2 | No | Yes | Yes | 3mm × 3mm |
DRV8213 | RTE | 1.65 to 11 | 240 | 2 | No | No | Yes | 3mm × 3mm |
DRV8213 | DSG | 1.65 to 11 | 240 | 2 | No | No | No | 2mm × 2mm |