SLVSHO3 April   2024 DRV8235

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Operating Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 External Components
      2. 7.3.2 Summary of Features
      3. 7.3.3 Bridge Control
      4. 7.3.4 Current Sense and Regulation (IPROPI)
        1. 7.3.4.1 Current Sensing
        2. 7.3.4.2 Current Regulation
          1. 7.3.4.2.1 Fixed Off-Time Current Regulation
          2. 7.3.4.2.2 Cycle-By-Cycle Current Regulation
      5. 7.3.5 Stall Detection
      6. 7.3.6 Motor Voltage and Speed Regulation
        1. 7.3.6.1 Internal Bridge Control
        2. 7.3.6.2 Setting Speed/Voltage Regulation Parameters
          1. 7.3.6.2.1 Speed and Voltage Set
          2. 7.3.6.2.2 Speed Scaling Factor
            1. 7.3.6.2.2.1 Target Speed Setting Example
          3. 7.3.6.2.3 Motor Resistance Inverse
          4. 7.3.6.2.4 Motor Resistance Inverse Scale
          5. 7.3.6.2.5 KMC Scaling Factor
          6. 7.3.6.2.6 KMC
          7. 7.3.6.2.7 VSNS_SEL
        3. 7.3.6.3 Soft-Start and Soft-Stop
          1. 7.3.6.3.1 TINRUSH
      7. 7.3.7 Protection Circuits
        1. 7.3.7.1 Overcurrent Protection (OCP)
        2. 7.3.7.2 Thermal Shutdown (TSD)
        3. 7.3.7.3 VM Undervoltage Lockout (VM UVLO)
        4. 7.3.7.4 Overvoltage Protection (OVP)
        5. 7.3.7.5 nFAULT Output
    4. 7.4 Device Functional Modes
      1. 7.4.1 Active Mode
      2. 7.4.2 Low-Power Sleep Mode
      3. 7.4.3 Fault Mode
    5. 7.5 Programming
      1. 7.5.1 I2C Communication
        1. 7.5.1.1 I2C Write
        2. 7.5.1.2 I2C Read
  9. Register Map
    1. 8.1 DRV8235_STATUS Registers
    2. 8.2 DRV8235_CONFIG Registers
    3. 8.3 DRV8235_CTRL Registers
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application: Brushed DC Motor
      1. 9.2.1 Design Requirements
      2. 9.2.2 Stall Detection
        1. 9.2.2.1 Application Description
          1. 9.2.2.1.1 Stall Detection Timing
          2. 9.2.2.1.2 Hardware Stall Threshold Selection
      3. 9.2.3 Motor Speed and Voltage Regulation Application
        1. 9.2.3.1 Tuning Parameters
          1. 9.2.3.1.1 Resistance Parameters
          2. 9.2.3.1.2 KMC and KMC_SCALE
            1. 9.2.3.1.2.1 Case I
            2. 9.2.3.1.2.2 Case II
              1. 9.2.3.1.2.2.1 Method 1: Tuning from Scratch
                1. 9.2.3.1.2.2.1.1 Tuning KMC_SCALE
                2. 9.2.3.1.2.2.1.2 Tuning KMC
              2. 9.2.3.1.2.2.2 Method 2: Using the Proportionality factor
                1. 9.2.3.1.2.2.2.1 Working Example
      4. 9.2.4 Motor Voltage
      5. 9.2.5 Motor Current
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Bulk Capacitance
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

I2C Communication

The I2C interface allows control and monitoring of the DRV8235 by a microcontroller. The I2C bus consists of a data line (SDA) and a clock line (SCL) with off-chip pull-up resistors. When the bus is idle, both SDA and SCL lines are pulled high.
A leader device, usually a microcontroller or a digital signal processor, controls the bus. The leader is responsible for generating the SCL signal and device addresses. The leader also generates specific conditions that indicate the START and STOP of data transfer. A follower device receives and/or transmits data on the bus under control of the leader device. DRV8235 is a follower device.

The lower four bits of the device address are derived from the inputs from the pins A1 and A0, which can be tied to board level power supply for logic high, GND for logic low, or left open. These four address bits are latched into the device at power up, so cannot be changed dynamically. The upper address bits of the device address are fixed at 0x60h, so the device address is as follows -

Table 7-19 Device Addresses

A1 Pin

A0 PinA3A2A1A0 bitsADDRESS (WRITE)ADDRESS (READ)

0

00000b0x60h0x61h

0

High-Z0001b0x62h0x63h

0

10010b0x64h0x65h

High-Z

0

0011b

0x66h

0x67h

High-ZHigh-Z

0100b

0x68h

0x69h

High-Z

1

0101b

0x6Ah

0x6Bh

1

0

0110b

0x6Ch

0x6Dh

1

High-Z

0111b

0x6Eh

0x6Fh

1

1

1000b

0x70h

0x71h

Using the A0 and A1 pins, up to 9 DRV8235 follower devices can be controlled by one I2C bus. The DRV8235 does not respond to the general call address. It is recommended to use a 2.2kΩ pull-up resistor for these pins.