SLVSGY7A November 2023 – March 2024 DRV8242-Q1
PRODUCTION DATA
Table 9-1 summarizes the utility of the device features for different type of inductive loads.
LOAD TYPE | Configuration | Device Feature | |||
---|---|---|---|---|---|
Device | Recirculation Path | Slew Rate | Current sense | ITRIP regulation | |
Bi-directional motor or solenoid(1) | Figure 9-1 | High-side | Full range | Continuous | Useful |