SLVSGY7A November   2023  – March 2024 DRV8242-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
    1. 5.1 HW Variant
      1. 5.1.1 VQFN (20) package
    2. 5.2 SPI Variant
      1. 5.2.1 VQFN (20) package
      2. 5.2.2 VQFN (20) package
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information VQFN-RHL package
    5. 6.5  Electrical Characteristics
    6. 6.6  Transient Thermal Impedance & Current Capability
    7. 6.7  SPI Timing Requirements
    8. 6.8  Switching Waveforms
      1. 6.8.1 Output switching transients
        1. 6.8.1.1 High-Side Recirculation
    9. 6.9  Wake-up Transients
      1. 6.9.1 HW Variant
      2. 6.9.2 SPI Variant
    10. 6.10 Fault Reaction Transients
      1. 6.10.1 Retry setting
      2. 6.10.2 Latch setting
    11. 6.11 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 HW Variant
      2. 7.2.2 SPI Variant
    3. 7.3 Feature Description
      1. 7.3.1 External Components
        1. 7.3.1.1 HW Variant
        2. 7.3.1.2 SPI Variant
      2. 7.3.2 Bridge Control
        1. 7.3.2.1 PH/EN mode
        2. 7.3.2.2 PWM mode
        3. 7.3.2.3 Register - Pin Control - SPI Variant Only
      3. 7.3.3 Device Configuration
        1. 7.3.3.1 Slew Rate (SR)
        2. 7.3.3.2 IPROPI
        3. 7.3.3.3 ITRIP Regulation
        4. 7.3.3.4 DIAG
          1. 7.3.3.4.1 HW variant
          2. 7.3.3.4.2 SPI variant
      4. 7.3.4 Protection and Diagnostics
        1. 7.3.4.1 Over Current Protection (OCP)
        2. 7.3.4.2 Over Temperature Protection (TSD)
        3. 7.3.4.3 Off-State Diagnostics (OLP)
        4. 7.3.4.4 On-State Diagnostics (OLA) - SPI Variant Only
        5. 7.3.4.5 VM Over Voltage Monitor
        6. 7.3.4.6 VM Under Voltage Monitor
        7. 7.3.4.7 Power On Reset (POR)
        8. 7.3.4.8 Event Priority
    4. 7.4 Device Functional States
      1. 7.4.1 SLEEP State
      2. 7.4.2 STANDBY State
      3. 7.4.3 Wake-up to STANDBY State
      4. 7.4.4 ACTIVE State
      5. 7.4.5 nSLEEP Reset Pulse (HW Variant, LATCHED setting Only)
    5. 7.5 Programming - SPI Variant Only
      1. 7.5.1 SPI Interface
      2. 7.5.2 Standard Frame
      3. 7.5.3 SPI Interface for Multiple Peripherals
        1. 7.5.3.1 Daisy Chain Frame for Multiple Peripherals
  9. Register Map - SPI Variant Only
    1. 8.1 User Registers
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Load Summary
    2. 9.2 Typical Application
      1. 9.2.1 HW Variant
      2. 9.2.2 SPI Variant
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Bulk Capacitance Sizing
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Community Resources
    4. 10.4 Trademarks
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

ITRIP Regulation

The device offers an optional internal load current regulation feature using fixed TOFF time method. This is done by comparing the voltage on the IPROPI pin against a reference voltage determined by ITRIP setting. TOFF time is fixed at 30 µsec for HW variant, while it is configurable between or 20 to 50 µsec for the SPI variant using TOFF_SEL bits in the CONFIG3 register.

The ITRIP regulation, when enabled, comes into action only when the HS FET is enabled and current sensing is possible. In this scenario, when the voltage on the IPROPI pin exceeds the reference voltage set by the ITRIP setting, the internal current regulation loop forces the following action:

  • In PH/EN or PWM mode, OUT1 = H, OUT2 = H (high-side recirculation) for the fixed TOFF time
    • Cycle skipping: Due to minimum duty cycle limitations (especially at low slew rate settings and high VM), load current will contiue to increase even with ITRIP regulation. In order to prevent this current walk away, a cycle skipping scheme is implemented, where, if IOUT sensed is still greater than ITRIP at the end of TOFF time, then the recirculation time is extended by an additional TOFF period. This recirculation time addition will continue till IOUT sensed is less than ITRIP at the end of the TOFF period.
Note: The user inputs always takes precedence over the internal control. That means that if the inputs change during the TOFF time, the remainder of the TOFF time is ignored and the outputs will follow the inputs as commanded.

GUID-E01C9B37-A769-4BDD-B8D3-2F4CCF8E2666-low.svgFigure 7-4 ITRIP Implementation

Current limit is set by the following equation:

Equation 2. ITRIP regulation level = (VITRIP / RIPROPI) X AIPROPI
GUID-544E7312-ABF2-432D-BCA9-A31A30B4F6FC-low.svgFigure 7-5 Fixed TOFF ITRIP Current Regulation

The ITRIP comparator output (ITRIP_CMP) is ignored during output slewing to avoid false triggering of the comparator output due to current spikes from the load capacitance.

ITRIP is a 6-level setting for the HW variant. The SPI variant offers two more settings. This is summarized in the table below:

Table 7-8 ITRIP Table
ITRIP PinS_ITRIP Register BitsVITRIP [V]
RLVL1OF63'b000Regulation Disabled
RLVL2OF63'b0011.18
Not available3'b0101.41
Not available3'b0111.65
RLVL3OF63'b1001.98
RLVL4OF63'b1012.31
RLVL5OF63'b1102.64
RLVL6OF63'b1112.97

In the HW variant of the device, the ITRIP pin changes are transparent and changes are reflected immediately.

In the SPI variant of the device, the ITRIP setting can be changed at any time when SPI communication is available by writing to the S_ITRIP bits. This change is immediately reflected in the device behavior.

SPI variant only - If the ITRIP regulation levels are reached, the ITRIP_CMP bit in the STATUS1 register is set. There is no nFAULT pin indication. This bit can be cleared with a CLR_FLT command.

Note: If the application requires a linear ITRIP control with multiple steps beyond the choices provided by the device, an external DAC can be used to force the voltage on the bottom side of the IPROPI resistor, instead of terminating it to GND. With this modification, the ITRIP current can be controlled by the external DAC setting as follows:
Equation 3. ITRIP regulation level = [(VITRIP - VDAC) / RIPROPI] X AIPROPI