Mechanism & thresholds: If logic supply drops
below VMPOR_FALL for a time greater than tPOR, then a
power on reset will occur that will hard reset the device.
Action:
nFAULT pin is de-asserted
Both OUTx is Hi-Z
IPROPI pin is
Hi-Z.
When this supply
recovers above the VDDPOR_RISE level, the device will go
through a wake-up initialization and nFAULT pin will be asserted low
to notify the user on this reset (Refer Wake-up transients).
HW and SPI (S) variant: These thresholds translate to VMPOR_FALL
and VMPOR_RISE as the logic supply is internally derived from the
VM supply
Only for SPI (P) variant: These thresholds
directly map to the VDD pin voltage (VDDPOR_FALL and
VDDPOR_RISE)
Fault reaction: Always retry,
retry time depends on the external supply condition to initiate a device
wake-up