SLVSG23C December 2021 – August 2022 DRV8243-Q1
PRODUCTION DATA
Multiple devices can be connected to the controller with and without the daisy chain. For connecting a 'n' number of devices to a controller without using a daisy chain, 'n' number of I/O resources from controller has to utilized for nSCS pins as shown in Figure 8-11. Whereas, if the daisy chain configuration is used, then a single nSCS line can be used for connecting multiple devices. Figure 8-12