SLVSG23C December 2021 – August 2022 DRV8243-Q1
PRODUCTION DATA
Refer to retry setting waveform
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tRETRY | Automatic driver retry time | Fault reaction set to RETRY | 4.1 | 5 | 6.1 | ms |
tCLEAR | Fault free operation time to auto-clear from over current event | Fault reaction set to RETRY | 85 | 200 | µs | |
tCLEAR_TSD | Fault free operation time to auto-clear from over temperature event | Fault reaction set to RETRY | 4.2 | 6.7 | ms |