SLVSG23C December 2021 – August 2022 DRV8243-Q1
PRODUCTION DATA
Table 9-1 summarizes the utility of the device features for different type of inductive loads.
LOAD TYPE | Configuration | Device Feature | |||
---|---|---|---|---|---|
Device | Recirculation Path | Slew Rate | Current sense | ITRIP regulation | |
Bi-directional motor or solenoid(1) | DRV824x in PH/EN or PWM mode | High-side | Full range | Continuous | Useful |
2 Uni-directional motors or low-side solenoids (one side connected to GND) | DRV824x in Independent mode(2) | Low-side | Limited(4) | Discontinuous(3), | Individual load regulation not possible |
2 High-side solenoids (one side connected to VM) | DRV824x in Independent mode(2) | High-side | Full range | Not available, need external solution |