SLVSG23C December 2021 – August 2022 DRV8243-Q1
PRODUCTION DATA
Component | PIN | Recommendation |
---|---|---|
CVM1 | VM | 0.1 µF, low ESR ceramic capacitor to GND rated for VM |
CVM2 | VM | Local bulk capacitor to GND, 10 µF or higher, rated for VM to handle load transients. Refer the section on bulk capacitor sizing. |
RIPROPI | IPROPI | Typically 500 - 5000 Ω 0.063 W resistor to GND, depending on the controller ADC dynamic range. Pin can be shorted to GND if ITRIP and IPROPI function is not needed. |
CIPROPI | IPROPI | Optional 10 - 100nF, 6.3 V capacitor to GND to slow down the ITRIP regulation loop. Refer Over Current Protection (OCP) section. |
RnFAULT | nFAULT | Typically 1KΩ - 10 KΩ, 0.063 W pull-up resistor to controller supply. If nFAULT signaling is not used, this pin can be short to GND or left open. |
CVDD | VDD | 0.1 µF, 6.3 V, low ESR ceramic capacitor to GND. This is applicable for the SPI (P) variant only. |