SLVSG23C December 2021 – August 2022 DRV8243-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Off-state diagnostics (OLP) | ||||||
RS_GND | Resistance on OUT to GND that will be detected as short, All modes | 1 | KΩ | |||
RS_VM | Resistance on OUT to VM that will be detected as short , All modes | 1 | KΩ | |||
ROPEN_FB | Resistance between OUTx that will be detected as open, PH/EN or PWM mode | 1.5 | KΩ | |||
ROPEN_LS | Resistance on OUT to GND that will be detected as open , Independent mode | Valid for low-side load | 2 | KΩ | ||
ROPEN_HS | Resistance on OUT to VM that will be detected as open, Independent mode | Valid for high-side load, VVM = 13.5 V | 10 | KΩ | ||
VOLP_REFH | OLP Comparator Reference High | 2.65 | V | |||
VOLP_REFL | OLP Comparator Reference Low | 2 | V | |||
ROLP_PU | Internal pull-up resistance on OUT to VDD during OLP | VOUTx = VOLP_REFH + 0.1V | 1 | KΩ | ||
ROLP_PD | Internal pull-down resistance on OUT to GND during OLP | VOUTx = VOLP_REFL - 0.1V | 1 | KΩ | ||
SPI variant only - On-state diagnostics (OLA) | ||||||
IPD_OLA | Internal sink current on OUTx to GND during dead-time in high-side recirculation | SR = 3'b000 or 3'b001 or 3'b010 or 3'b111 or LVL2 or LVL5 | 2.5 | 5 | mA | |
SR = 3'b011 or LVL3 | 0.8 | 2 | mA | |||
SR = 3'b100 or LVL4 | 1.2 | 2.5 | mA | |||
SR = 3'b101 or LVL1 | 1.5 | 3 | mA | |||
SR = 3'b110 or LVL6 | 2.2 | 4 | mA | |||
VOLA_REF | Comparator Reference with respect to VM used for OLA | 0.25 | V |