SLVSG24C November 2021 – November 2022 DRV8244-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
6 level setting for ITRIP, SR and DIAG | ||||||
RLVL1OF6 | Level 1 of 6 | Connect to GND | 10 | Ω | ||
RLVL2OF6 | Level 2 of 6 | +/- 10% resistor to GND | 7.4 | 8.2 | 9 | KΩ |
RLVL3OF6 | Level 3 of 6 | +/- 10% resistor to GND | 19.8 | 22 | 24.2 | KΩ |
RLVL4OF6 | Level 4 of 6 | +/- 10% resistor to GND | 42.3 | 47 | 51.7 | KΩ |
RLVL5OF6 | Level 5 of 6 | +/- 10% resistor to GND | 90 | 100 | 110 | KΩ |
RLVL6OF6 | Level 6 of 6 | Hi-Z (no connect) | 250 | KΩ | ||
3 level setting for MODE | ||||||
RLVL1OF3 | Level 1 of 3 | Connect to GND | 10 | Ω | ||
RLVL2OF3 | Level 2 of 3 | +/- 10% resistor to GND | 7.4 | 8.2 | 9 | KΩ |
RLVL3OF3 | Level 3 of 3 | Hi-Z (no connect) | 250 | KΩ |