SLVSG24C November 2021 – November 2022 DRV8244-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AIPROPI | Current scaling factor, HVSSOP package | 4570 | A/A | |||
Current scaling factor, VQFN-HR package | 4750 | A/A | ||||
AI_ERR | Current scaling factor | 1.2 A < IOUT < 8.3 A | -5 | +5 | % | |
0.3 A < IOUT ≤ 1.2 A | -20 | +20 | % | |||
0.1 A < IOUT ≤ 0.3 A | -50 | +50 | % | |||
AI_ERR_M | Current matching between the two half-bridges, VQFN-HR package | IOUT > 1.2 A | -2 | +2 | % | |
AI_ERR_M | Current matching between the two half-bridges, HVSSOP package | IOUT > 0.8 A | -5 | +5 | % | |
OffsetIPROPI | Offset current on IPROPI at no load current | IOUT = 0 A | 15 | µA | ||
BWIPROPI | Bandwidth of the IPROPI internal sense circuit | No external capacitor on IPROPI. | 400 | KHz | ||
VIPROPI_LIM | Internal clamping voltage on IPROPI | 4.5 | 5.5 | V | ||
VITRIP_LVL | Voltage limit on VIPROPI to trigger TOFF cycle for ITRIP regulation | ITRIP = 3'b001 or LVL2 | 1.06 | 1.18 | 1.3 | V |
ITRIP = 3'b010 (SPI only) | 1.27 | 1.41 | 1.55 | V | ||
ITRIP = 3'b011 (SPI only) | 1.49 | 1.65 | 1.82 | V | ||
ITRIP = 3'b100 or LVL3 | 1.78 | 1.98 | 2.18 | V | ||
ITRIP = 3'b101 or LVL4 | 2.08 | 2.31 | 2.54 | V | ||
ITRIP = 3'b110 or LVL5 | 2.38 | 2.64 | 2.9 | V | ||
ITRIP = 3'b111 or LVL6 | 2.67 | 2.97 | 3.27 | V | ||
tOFF | ITRIP regulation - off time | TOFF = 2'b00 (SPI only) | 16 | 20 | 25 | µs |
TOFF = 2'b01 (SPI). Only choice for HW | 24 | 30 | 36 | µs | ||
TOFF = 2'b10 (SPI only) | 33 | 40 | 48 | µs | ||
TOFF = 2'b11 (SPI only) | 41 | 50 | 61 | µs |