SLVSG24C November 2021 – November 2022 DRV8244-Q1
PRODMIX
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SR | I | Device configuration pin for Slew Rate control . For details, refer to Slew Rate in the Device Configuration section. |
2 | DIAG | I | Device configuration pin for load type indication and fault reaction configuration. For details, refer to DIAG in the Device Configuration section. |
3 | PH/IN2 | I | Controller input pin for bridge operation. For details, see the Bridge Control section. |
4 | EN/IN1 | I | Controller input pin for bridge operation. For details, see the Bridge Control section. |
5 | DRVOFF | I | Controller input pin for bridge Hi-Z. For details, see the Bridge Control section. |
6, 7, 8, 21, 22, 23 | VM | P | Power supply. This pin is the motor supply voltage. Must combine with the rest of VM pins (6 total) to support device current capability. Bypass this pin to GND with a 0.1-µF ceramic capacitor and a bulk capacitor. |
9, 10, 11 | OUT1 | P | Half-bridge output 1. Connect this pin to the motor or load. Must combine with the rest of OUT1 pins (3 total) to support device current capability. |
12, 13, 14, 15, 16, 17 | GND | G | Ground pin. Must combine with the rest of GND pins (6 total) to support device current capability. |
18, 19, 20 | OUT2 | P | Half-bridge output 2. Connect this pin to the motor or load. Must combine with the rest of OUT2 pins (3 total) to support device current capability. |
24 | nSLEEP | I | Controller input pin for SLEEP. For details, see the Bridge Control section. |
25 | IPROPI | I/O | Driver load current analog feedback. For details, refer to IPROPI in the Device Configuration section. |
26 | nFAULT | OD | Fault indication to the controller. For details, refer to nFAULT in the Device Configuration section. |
27 | MODE | I | Device configuration pin for MODE. For details, refer to the Device Configuration section. |
28 | ITRIP | I | Device configuration pin for ITRIP level for high-side current limiting. For details, refer to ITRIP in the Device Configuration section. |