SLVSFJ1C November 2021 – August 2022 DRV8245-Q1
PRODMIX
In the ACTIVE state, in a scenario where two or more events occur simultaneously, the device assigns control of the driver based on the following priority table.
Event | Priority |
---|---|
User SLEEP command | 1 |
User input: DRVOFF | 2 |
Over temperature detection (TSD) | 3 |
Over current detection (OCP)(1) | 4 |
VM under voltage detection (VMUV) | 5 |
User input: EN/IN1 and/or PH/IN2 | 6 |
Internal PWM control from ITRIP regulation | 7 |
VM over voltage detection (VMOV)(2) | 8 |
On-state fault detection (OLA - SPI variant only)(2) | 9 |