SLVSFJ1C November 2021 – August 2022 DRV8245-Q1
PRODMIX
This is a special communication signal from the controller to the device through the nSLEEP pin available only for the HW variant. This is used to:
Case # | Window Start Time | Window End Time | Command Interpretation | |
---|---|---|---|---|
Clear Fault | Sleep | |||
1 | 0 | tRESET min | No | No |
2 | tRESET min | tRESET max | Indeterminate | No |
3 | tRESET max | tSLEEP min | Yes | No |
4 | tSLEEP min | tSLEEP max | Yes | Indeterminate |
5 | tSLEEP max | No limit | Yes | Yes |