SLVSFJ1C November 2021 – August 2022 DRV8245-Q1
PRODMIX
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VVM | Power supply voltage | VM | 4.5 | 35(1) | V |
VVDD | SPI (P) variant - Logic supply voltage | VDD | 4.5 | 5.5 | V |
VLOGIC | Logic pin voltage | EN/IN1, PH/IN2, nSLEEP, DRVOFF, nFAULT | 0 | 5.5 | V |
fPWM | PWM frequency | EN/IN1, PH/IN2 | 0 | 25 | KHz |
VCONFIG | HW variant - Configuration pin voltage | MODE, ITRIP, SR, DIAG | 0 | 5.5 | V |
VIPROPI | Analog feedback voltage | IPROPI | 0 | 5.5 | V |
VSPI_IOS | SPI (S) variant - SPI pin voltage | SDI, SDO, nSCS, SCLK | 0 | VnSLEEP + 0.5 | V |
SPI (P) variant - SPI pin voltage | SDI, SDO, nSCS, SCLK | 0 | VVDD + 0.5 | V | |
TA | Operating ambient temperature | –40 | 125 | °C | |
TJ | Operating junction temperature | –40 | 150 | °C |