SLOSE50A April 2020 – June 2021
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Supply voltage range for normal (DC) operation | 4.5 | 48 | V |
VI | Logic level input voltage | 0 | 5.5 | V |
VREF | Reference rms voltage range (VREF) | 0.05 | 5 | V |
ƒPWM | Applied PWM signal (PH, EN, IN1, IN2) | 0 | 100 | kHz |
IFS | Peak output current | 0 | 6.4 | A |
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |