SLOSE50A April 2020 – June 2021
PRODUCTION DATA
The DRV8256E is controlled using a PH/EN interface. Table 7-2 gives the full H-bridge state. Note that this table does not take into account the current control built into the DRV8256E. Positive current is defined in the direction of OUT1 to OUT2.
nSLEEP | EN | PH | OUT1 | OUT2 | DESCRIPTION |
---|---|---|---|---|---|
0 | X | X | Hi-Z | Hi-Z | Sleep mode; H-bridge disabled Hi-Z |
1 | 0 | X | Hi-Z | Hi-Z | H-bridge disabled Hi-Z |
1 | 1 | 0 | L | H | Reverse (current OUT2 to OUT1) |
1 | 1 | 1 | H | L | Forward (current OUT1 to OUT2) |
The DRV8256P is controlled using a PWM interface. Table 7-3 gives the full H-bridge state. Note that this table does not take into account the current control built into the DRV8256P. Positive current is defined in the direction of OUT1 to OUT2.
nSLEEP | IN1 | IN2 | OUT1 | OUT2 | DESCRIPTION |
---|---|---|---|---|---|
0 | X | X | Hi-Z | Hi-Z | Sleep mode; H-bridge disabled Hi-Z |
1 | 0 | 0 | L | L | Brake; low-side slow decay |
1 | 0 | 1 | L | H | Reverse (current OUT2 to OUT1) |
1 | 1 | 0 | H | L | Forward (current OUT1 to OUT2) |
1 | 1 | 1 | H | H | Brake; high-side slow decay |