SLVSGY3A July 2022 – October 2022 DRV8300U
PRODUCTION DATA
DRV8300U is 100-V three half-bridge gate drivers, capable of driving high-side and low-side N-channel power MOSFETs. The DRV8300UD generates the correct gate drive voltages using an integrated bootstrap diode and external capacitor for the high-side MOSFETs. GVDD is used to generate gate drive voltage for the low-side MOSFETs. The Gate Drive architecture supports peak up to 750-mA source and 1.5-A sink currents.
The phase pins SHx is able to tolerate the significant negative voltage transients; while high side gate driver supply BSTx and GHx is able to support to higher positive voltage transients (125-V) abs max voltage which improves robustness of the system. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency. Undervoltage protection is provided for both low and high side through GVDD and BST undervoltage lockout.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8300UDPW | TSSOP (20) | 6.40 mm × 4.40 mm |
DRV8300UDIPW | TSSOP (20) | 6.40 mm × 4.40 mm |
DRV8300UDRGE | VQFN (24) | 4.00 mm × 4.00 mm |