SLVSGY3A July 2022 – October 2022 DRV8300U
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VGVDD | Power supply voltage | GVDD | 8.7 | 20 | V | |
VSHx | High-side source pin voltage | SHx | -2 | 85 | V | |
VSHx | Transient 2µs high-side source pin voltage | SHx | -22 | 85 | V | |
VBST | Bootstrap pin voltage | BSTx | 5 | 105 | V | |
VBST | Bootstrap pin voltage | BSTx with respect to SHx | 5 | 20 | V | |
VIN | Logic input voltage | INHx, INLx, MODE, DT | 0 | GVDD | V | |
fPWM | PWM frequency | INHx, INLx | 0 | 200 | kHz | |
VSHSL | Slew rate on SHx pin (DRV8300UD and DRV8300UDI) | 2 | V/ns | |||
CBOOT(1) | Capacitor between BSTx and SHx (DRV8300UD and DRV8300UDI) | 1 | µF | |||
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |