SLVSE39B November 2017 – July 2018 DRV8304
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 19 lists the example input parameters for the system design.
EXAMPLE DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Nominal supply voltage | VVM | 24 V |
Supply voltage range | 8 V to 38 V | |
MOSFET part number | CSD18514Q5A | |
MOSFET total gate charge | Qg | 29 nC (typical) at VVGS = 10 V |
MOSFET gate to drain charge | Qgd | 5 nC (typical) |
Target output rise time | tr | 100 to 300 ns |
Target output fall time | tf | 50 to 150 ns |
PWM frequency | ƒPWM | 45 kHz |
Maximum motor current | Imax | 50 A |
Winding sense current range | ISENSE | –20 A to +20 A |
Motor RMS current | IRMS | 14.14 A |
Sense resistor power rating | PSENSE | 2 W |
System ambient temperature | TA | –20°C to +105°C |