SLVSD12D May 2015 – July 2019 DRV8305-Q1
PRODUCTION DATA.
BIT | R/W | NAME | DEFAULT | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
10 | R/W | RSVD | 0x0 | - | |||
9:8 | R/W | TDRIVEP | 0x3 | Low-side gate driver peak source time
b'00 - 220 ns b'01 - 440 ns b'10 - 880 ns b'11 - 1780 ns |
|||
7:4 | R/W | IDRIVEN_LS | 0x4 | Low-side gate driver peak sink current | |||
b'0000 - 20 mA
b'0100 - 60 mA b'1000 - 0.50 A b'1100 - 60 mA |
b'0001 - 30 mA
b'0101 - 70 mA b'1001 - 0.75 A b'1101 - 60 mA |
b'0010 - 40 mA
b'0110 - 80 mA b'1010 - 1.00 A b'1110 - 60 mA |
b'0011 - 50 mA
b'0111 - 0.25 A b'1011 - 1.25 A b'1111 - 60 mA |
||||
3:0 | R/W | IDRIVEP_LS | 0x4 | Low-side gate driver peak source current | |||
b'0000 - 10 mA
b'0100 - 50 mA b'1000 - 0.25 A b'1100 - 50 mA |
b'0001 - 20 mA
b'0101 - 60 mA b'1001 - 0.50 A b'1101 - 50 mA |
b'0010 - 30 mA
b'0110 - 70 mA b'1010 - 0.75 A b'1110 - 50 mA |
b'0011 - 40 mA
b'0111 - 0.125 A b'1011 - 1.00 A b'1111 - 50 mA |