SLVSE38A April 2018 – July 2018 DRV8306
PRODUCTION DATA.
Table 4 lists the example input parameters for the system design.
EXAMPLE DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Nominal supply voltage | VVM | 24 V |
Supply voltage range | 8 V to 38 V | |
MOSFET part number | CSD18514Q5A | |
MOSFET total gate charge | Qg | 29 nC (typical) at VVGS = 10 V |
MOSFET gate to drain charge | Qgd | 5 nC (typical) |
Target output rise time | tr | 100 to 300 ns |
Target output fall time | tf | 50 to 150 ns |
PWM frequency | ƒPWM | 45 kHz |
Maximum motor current | Imax | 50 A |
Winding sense current range | ISENSE | –20 A to +20 A |
Motor RMS current | IRMS | 14.14 A |
Sense resistor power rating | PSENSE | 2 W |
System ambient temperature | TA | –20°C to +105°C |