SLVSE38A April 2018 – July 2018 DRV8306
PRODUCTION DATA.
If at any time the voltage on the VCP pin (charge pump) falls below the VCPUV threshold voltage of the charge pump, all of the external MOSFETs are disabled and the nFAULT pin is driven low. Normal operation resumes (gate-driver operation and the nFAULT pin is released) when the VCP undervoltage condition is removed.