SLVSFN2B September 2021 – February 2022 DRV8311
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Power supply pin voltage (VM) | –0.3 | 24 | V |
AVDD regulator input pin voltage (VIN_AVDD) | –0.3 | 24 | V |
Voltage difference between ground pins (PGND, AGND) | –0.3 | 0.3 | V |
Charge pump voltage (CP) | –0.3 | VM + 6 | V |
Analog regulator output pin voltage (AVDD) | –0.3 | 4 | V |
Logic pin input voltage (INHx, INLx, nSCS, nSLEEP, SCLK, SDI, ADx, GAIN, MODE, SLEW, PWM_SYNC) | –0.3 | 6 | V |
Logic pin output voltage (nFAULT, SDO) | –0.3 | 6 | V |
Open drain output current range (nFAULT) | 0 | 5 | mA |
Current sense amplifier reference supply input (CSAREF) | –0.3 | 4 | V |
Current sense amplifier output (SOx) | –0.3 | 4 | V |
Peak Output Current (OUTA, OUTB, OUTC) | 5 | A | |
Output pin voltage (OUTA, OUTB, OUTC) | –1 | VM + 1(2) | V |
Ambient temperature, TA | –40 | 125 | °C |
Junction temperature, TJ | –40 | 150 | °C |
Storage tempertaure, Tstg | –65 | 150 | °C |