SLVSH52 February 2023 DRV8316C-Q1
PRODUCTION DATA
DRV8316C-Q1 integrates three H-bridges with 40-V absolute maximum capability and a very low RDS(ON) of 95 mΩ (high-side + low-side) to enable high power drive capability for 12-V automotive brushless-DC motors. DRV8316C-Q1 provides integrated current sensing which eliminates the need for external sense resistors. DRV8316C-Q1 integrates power management circuits including an voltage-adjustable buck regulator (3.3-V / 5-V, 200-mA) and LDO (3.3-V / 30-mA) that can be used to power external circuits.
DRV8316C-Q1 provides a configurable 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroller. DRV8316C-Q1 is capable of driving a PWM frequency of up to 200 kHz. DRV8316C-Q1 is highly configurable either through SPI (DRV8316CR-Q1) or pins (DRV8316CT-Q1) - PWM mode. slew rate, OCP level, current sense gain are some of the configurable features.
A number of protection features including supply undervoltage lockout (UVLO), overvoltage protection (OVP), charge pump undervoltage (CPUV), overcurrent protection (OCP), over-temperature warning (OTW) and over-temperature shutdown (OTSD) are integrated into DRV8316C-Q1 to protect the device, motor, and system against fault events. Fault conditions are indicated by the nFAULT pin.
Refer Application Information for design consideration and recommendation on device usage.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8316CR-Q1 | VQFN (40) | 7.00 mm x 5.00 mm |
DRV8316CT-Q1 | VQFN (40) | 7.00 mm x 5.00 mm |