SLVSH07 December 2022 DRV8316C
PRODUCTION DATA
The buck regulator in DRV8316C device is primarily designed to support low inductance of 47 µH and 22 µH inductors. The 47 µH inductor allows the buck regulator to operate up to 200 mA load current support, whereas the 22 µH inductor limits the load current to 50 mA.
Figure 8-9 shows the connection of buck regulator in inductor mode.